text.skipToContent text.skipToNavigation

A/V Adapters and Devices

Category 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Insertion Loss 
Insertion Loss

The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System

Compatibility 
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Cable Specification 
Cable Specification

The Description of the Conductor Explicitly Stating the Design Criteria of the Conductors

Connection 
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Connector 
Connector

A Device that Establishes a Connection Between Two or More Units.

Control 
Control

A Mechanism that Controls the Operation of a Machine

Temperature Rating 
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Frequency Rating 
Frequency Rating

The Number of Occurrences within a Given Time Period, the Rate at Which Alternating Current Makes a Complete Cycle of Reversals

Number of Ports 
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Frequency Range 
Number of Lines 
Number of Lines

The Number of Voice Frequency Telephone Lines Connected to the Unit

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Style 
Style

The Style / Descriptive Style / Common Name for the Shape, Coating and Material / Design / Designated Type of Construction / the Specific Function / the Type of Application / the Generic Type of the item

Number of Ways 
Number of Ways

The Number of Connections the Unit can Provide

Power Supply 
Power Supply

The Specification of the Electrical Power or the Description of This Electrical Power Which is Required for the Proper Functioning of the item

Cut Off Frequency 
Cut Off Frequency

Frequency value at which function is cut off

Impedance 
Impedance

A Material's Opposition to the Flow of Electric Current

Color 
Color

The color of the product itself

Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Country of Origin 
Number of Types of Sources 
Number of Types of Sources

To the Quantity and Type of Inputs for Instance, Hdmi, S-Video, Etc., Connections on a Device

56 Products available
  • 1(current)
  • 2
  • 1(current)
  • 2