text.skipToContent text.skipToNavigation

2 RM SPEAKER LEVEL STARTER KIT LA

AU2012LA On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 287ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This is the perfect audio kit for those customers who are just starting out with multi-room audio.
Color Light Almond

In Stock

Specifications

General Info
UPC Number 804428043027
Countries Of Origin China
Product Line On-Q
Technical Information
Wattage 1800 W
Voltage 120 V

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;