text.skipToContent text.skipToNavigation

CM CM2/Activate 2A Mini Adapter Mounting Bezel

CM-2AB-BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Accepts one CM2 Series communication module or one Pass and Seymour 2A Activate Series insert.

Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts one CM2 Series communication module or one Pass and Seymour 2A Activate Series insert.

Specifications

General Info
Product Line Wiremold
UPC Number 786776190472
Country Of Origin United States
Standard cULus Listed Communication Circuit Accessories: File E145222 Guide DUXR. Meets Article 800 of NEC. Meets Article 60-308 of CEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E145222
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need the dimensions on CM-2AB-WH

Asked by: Rocky Maynard
Hello, The outside dimensions of the CM-2AB-WH are 2.05" x 1.38". Thank you
Answered by: Wiremold Tech Support
Date published: 2023-12-13
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CM-2AB-BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT