text.skipToContent text.skipToNavigation

Speakers

Category Names 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Load Capacity 
Load Capacity

The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards

NEMA Rating 
NEMA Rating

National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used

Sensitivity 
Sensitivity

The Minimum Input Which the Device can Sense and Produce the Output

Maximum Wattage 
Maximum Wattage

Greatest Amount of Power in Watts

Plate Type 
Plate Type

Style or Type of the Flat Piece of a Mounting Device

Number of Holes 
Number of Holes

The Number of Hollows or Holes Provided in the item for Mounting/Fixing

Impedance 
Impedance

A Material's Opposition to the Flow of Electric Current

Woofer Diameter 
Woofer Diameter

Diameter of a Woofer Speaker

Wattage 
Wattage

amount of watts used

Woofer Composition 
Woofer Composition

Material that a Woofer Speaker is Made of

Frequency Response 
Frequency Response

The Measure of any System's Spectrum Response at the Output to a Signal of Varying Frequency (But Constant Amplitude) at its Input

Included 
Included

The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product

77 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3