text.skipToContent text.skipToNavigation

Runway Wall to Rack Kit, Black

WRTRT-12B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Runway Wall to Rack Kit, Black, Includes 1 4&rsquo- 5.5&rdquo- long runway, 1 wall angle assembly, 1 runway bracket kit and 1 set of end caps

Color Black
Width None
  • None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Works with standard equpment racks of all channel depths and all Mighty Mo 3, Mighty Mo 6 and Mighty Mo 10 rack systems: Provides support for cable between the rack and the wall

Specifications

General Info
Product Line Ortronics
UPC Number 662875664024
Country Of Origin United States
Dimensions
Product Width US 53.5 in
Product Depth US 12.0 in
Product Height US 1.5 in
Additional Information
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How long is the Tubular Raceway?

Asked by: Andy
Part # WRTRT-12B is 12" wide 4'-5.5" long tubular runway
Answered by: Product Specialist Team
Date published: 2021-11-01
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WRTRT-12B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT