text.skipToContent text.skipToNavigation

SPLICE CLAMP KIT 2 STR CLPS W/BAR - BK

P820367HB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 274ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Clamp Kit, For Different Stringer Widths-Two Clamps With Filler
Color None

Features

  • Clamps are used to junction runway in-line with different stringer widths: Provides a solid connection to assure runway layout will provide the necessary support for your cabling.

Specifications

General Info
UPC Number 662875916567
Product Line Legrand
Dimensions
Product Weight US 0.999 lb
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 178ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;