text.skipToContent text.skipToNavigation

Universal Style Tubular Runway- 24 in W- black

URT10-24B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Universal Style Tubular Runway features 1in x .5in tubular cross slats that are welded between .375 x 1.5in high tensile tubular steel stringers. Cross slats feature rounded edges for cable protection. Standard length is 9ft 11in, and widths from 6in to 24in. Available in rust-resistant, powder coated black finish only. UL listed.
Color Black
Width 24.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of lightweight rectangular steel tubing: Reduces floor load and is easy to install and maintain.
  • Steel meets stringent specifications for yield and tensile strength: Assures a strong, lightweight product that easily supports and delivers overhead cable.
  • Tubular cross slats are welded between the stringers and feature rounded edges: Ensures cable protection.
  • Tubular cross slats are welded on 12" centerlines: Proving more cost effective and weighing less.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875899501
Country Of Origin United States
Dimensions
Product Width US 10.0 in
Product Depth US 24.0 in
Product Height US 1.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;