text.skipToContent text.skipToNavigation

66M150 BLOCK WITH 89D BRACKET

8050M66M150 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Ortronics pre-wired 66 blocks can be used to provide network interface connections between voice and data equipment and the public telco network as well as modular wiring connections for key telephone systems.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be used to provide network interface connections between voice and data equipment
  • Supports modular wiring connections for key telephone systems
  • 10 in. x 2.84 in. x 2.71 in.

Specifications

General Info
Product Line Ortronics
UPC Number 662875154730
Country Of Origin Mexico
Dimensions
Product Width US 10.0 in
Product Depth US 4.0 in
Product Height US 1.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;