text.skipToContent text.skipToNavigation
Copper solutions from Legrand

Copper

Legrand offers a broad range of copper connectivity solutions, from premium structured cabling to support your mission critical applications, to standard components to make the most of your IT budget.

Category 
SHOW MORE SHOW LESS
Brand 
Brand

Choose from one of Legrand's brands.

Number of Gangs 
Number of Gangs

The amount of switches on the plate.

Connection 
Connection

Between Discrete Points Allows the Flow of Electrons (Electric Current)

Connector 
Connector

A Device that Establishes a Connection Between Two or More Units.

Temperature Rating 
Temperature Rating

The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance

Amperage 
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Mounting 
Mounting

Something that Serves as a Support, Setting, or Backing for the item

Conductor Size 
Conductor Size

The Physical Dimension of Current Carrying Member of the Cable

Number of Ports 
Number of Ports

The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and

Attenuation 
Attenuation

The Decrease in Magnitude of a Signal as it Travels Through any Transmitting Medium, Such as a Cable or Circuitry the Ability of a Filter Circuit to Reduce the Amplitude of Unwanted Frequencies to a Level Below that of the Desired Output Frequency

Type 
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Cable Type 
Cable Type

The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers

Availability 
Availability Tooltip Title

Product is available to buy on Legrand.us

Gauge 
Outside Diameter 
Outside Diameter

A Straight Line Passing Through the Center of a Circle or Sphere and Meeting the Circumference or Surface at Each End

Construction 
Construction

The Act or Process of Constructing Which Includes Design and Manufacture Type

Number of Conductors 
Number of Conductors

The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges

Shielded/Unshielded Cable 
Shielded/Unshielded Cable

Provision of Protection from Unwanted Radiation

IDC Wire Gauge 
IDC Wire Gauge
Rack Units 
Rack Units Rack Units_030104

Unit Used to Describe the Height of Equipment Intended for Mounting

Wire Size 
Wire Size

It is the Normal Size of the Conductors for Building Wire

Impedance 
Impedance

A Material's Opposition to the Flow of Electric Current

Product Family 
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Conductor Range 
Conductor Range

The Size Range of the Metal Wires and Cables that Allow the Flow of Electrical Current

Conductor Material 
Conductor Material

The Material of Current Carrying Member of the Cable

Color 
Color

The color of the product itself

SHOW MORE SHOW LESS
Voltage 
Voltage

The Rate at Which Energy is Drawn from a Source that Produces a Flow of Electricity in a Circuit

Operating Temperature 
Operating Temperature

The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit

Product Width 
Product Width

Width of product

SHOW MORE SHOW LESS
Product Has Potential to Contribute to LEED 
Product Has Potential to Contribute to LEED

This product contributes to earning credits in the LEED rating system.

Country of Origin 
Finish 
Finish

The finish of the product itself.

Material 
MATERIAL

Material of the product.

Compatibility 
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

Connector Type 
Connector Type

The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable

311 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3

Related Categories