Clarity High Density Jack (HDJ) Blank Modules, Fog White, 20 Pack
HDJB20
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Package of 20 HDJ blank inserts can be used to fill unoccupied high density jack openings. These front removable blanks can be later exchanged for HDJ footprint connectors to serve future needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875875994 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1