Keystone Recessed F-conn 75 Ohm Black
KSFCNR-00
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics F-connectors are often used with RG-6 and RG-59 75 ohm coaxial cable to connect equipment supporting cable TV(CATV), satellite TV, close circuit TV(CCTV), and security cameras.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Low profile connector: Allows furniture to be placed closer to the wall.
- Designed for multiple coax cable styles: Accepts both push-style and screw-style.
- 75 Ohm F-connector: Ideal for cable/satellite TV, cable modems, and security cameras.
- TechChoice keystone footprint: Fits in all TechChoice faceplates and housings.
- Rear loading module: Allows for termination before and during the construction process.
- Integrates with Legrand | Wiremold : Can be used in raceway, floor boxes, Poke-Thru, and work surface portals.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875834724 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.55 in | ||
Product Depth US | 0.875 in | ||
Product Height US | 0.63 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1