Clarity Shielded High Density Jack (HDJS) CAT6A, T568A/B
HDJS6A
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Shielded Clarity High Density Jacks incorporate mechanical and electrical advancements to provide industry leading protection against EMI, with electrical and data transmission performance headroom, and a simple termination method. The easy to lace and crimp termination reduces time to install, while maintaining cable performance. These jacks are rear loading, utilizing an innovative locking latch for quick reliable mounting and removal.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Circuit traces: Each circuit trace is rated to 100W, 1.5A
- Superior Protection Against EMI: Minimizes disturbances in data transmission
- Enhances PoE heat dissipation: Ideal for high-power PoE applications
- Lacing cap termination: Reduces wiring time for faster installations
- Accepts color ID icons: Perfect for port identification or segmentation
- Versatile mounting: Use at both ends of the channel, compatible with patch panels, wall plates, furniture plates, surface mount boxes and more
- High density footprint: Mount up to 48 ports per 1RU
- Rear loading: Preferred mounting for panels
- Plenum Rated to UL 2043: Can be installed in any air handling space
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875020073 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Standard | UL Standard | ||
Type | Jack |
Dimensions
Product Width US | 0.63 in | ||
Product Depth US | 1.61 in | ||
Product Height US | 0.77 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
Cutsheet
Specifications
Customer CAD PDF
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the max PoE wattage for this connector?
Hello,
We guarantee 1.5A for Clarity and TechChoice jacks. The only exception is HDJ Shielded where we promise 2A per circuit trace
Date published: 2021-02-19
Bazaarvoice SAP Hybris Integration Version 2.8.1