text.skipToContent text.skipToNavigation

Series II, two-port Clarity 6,T568A/B, 180 degree, Wiremold Lt Gray

S22600-68 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Series II module two jack ports (1 unit) , ETL verified to TIA Category 6 component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 6 patch cords for optimum performance. 180o
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned design: Transparent interface with Clarity 6 cords.
  • Easy lace IDC housing: Reduces wiring time.
  • Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
  • Rugged Series II footprint: Fits in all Series II faceplates and housings.
  • Front removable: Less intrusive access for adds, moves, changes.
  • Icon compatible, Category 6 marking on jack face: Supports 606 designation requirements.

Specifications

General Info
Product Line Legrand
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a 6A version of this jack??

Asked by: Anonymous
Currently, We do not offer a Cat6A version of the S22600. We can offer the KSS2210 Bezel where you can install (2) KT2J6a-XX jacks to make the CAT6A configuration.
Answered by: Product Specialist Team
Date published: 2024-01-05
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_S22600-68, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT