EZ Patch™ Box, CAT6A, 3FT,Blue, 50PK
EZC6A03Q50-06
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
EZ Patch 50 pack, Clarity 10G modular patch cord, blue, 3', 10 Gigabit, four-pair UTP stranded 26 AWG PVC/CM, center tuned with Clarity connecting hardware for optimum installed performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dispenses patch cords quickly and easily: Reduces staging and installation time
- Eliminates trash from opening bags: A green, friendly approach to packaging patch cords
- Provides a more orderly staging approach: Eliminates errors and tangles from traditional staging
- Factory Tested and ETL third party tested and verified to TIA/EIA 568C.2
- Par align 2 pair-positioning technology: Maintains pair integrity through the plug termination, allowing mating hardware to be designed/tuned to these cords
- Snagless plug design: Protects plugs when pulling through pathways or cable managers
- Premium conductor cordage: Reliable performance and durable cord life
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875898382 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial/Industrial | ||
Type | Copper Patch Cord |
Dimensions
Product Width US | 12.25 in | ||
Product Depth US | 12.25 in | ||
Product Height US | 12.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Brochure
Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1