text.skipToContent text.skipToNavigation

Blank Filler Panel - 19 W x 38.47 in H - 22 rack units

401045773 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Legrand blank filler panels fill in open spaces on all standard 19” EIA racks and cabinets. They are composed of black powder coated aluminum and have a blue silkscreened logo. Includes #12-24 mounting hardware. Black.

Color Black
Application Sector Commercial
  • Commercial
Rack Units 22 U
  • 22 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fills in unused rack units in 19" racks or Cabinets
  • Gives a finished look
  • Aluminum with a durable powder coated finish

Specifications

General Info
Product Line Ortronics
UPC Number 662875525899
Country Of Origin United States
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;