text.skipToContent text.skipToNavigation

Clarity 48-Port 2RU Shielded High Density Jack Unloaded Angled Panel Black

PSAHDJSU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Shielded Clarity angled panels utilize a unique recessed angle design to help direct cords with greater ease to vertical rack or cabinet management within a lower profile. This design provides an improved alternative for applications that do not offer rack space for horizontal management. Rugged rear cable management is supplied to support best cabling practices. Industry leading protection against EMI is provided when paired with Shielded Clarity High Density Jacks. The Shielded Clarity panels are available in Black or White with options of angled or flat face and densities to support up to 48 ports in 2RU.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High density design: Maximizes use of rack/cabinet real estate
  • HDJ jacks and adapters mount quick, easily and securely: Speed of install and reliability
  • Recessed angle design: Directs cords to vertical rack or cabinet management with greater ease within a lower profile
  • Rear management bar and straps included: Supports good cabling practices

Specifications

General Info
Product Line Ortronics
UPC Number 662875020134
Country Of Origin Mexico
Application Sector Commercial/Industrial
Type Panel
Dimensions
Product Width US 0.52 in
Product Depth US 7.5 in
Product Height US 3.48 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;