text.skipToContent text.skipToNavigation

Discontinued - Category 6A Shielded 90 Degree Field Term 8 Position Modular Plugs, 5pk

FTPSC6A90-5PK Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  HDPSC6A90-5PK

Category 6 & 6/5e field terminatable PCB wired 8 position modular plugs, able to be terminated to either T568A or B wiring, 5 pack of plugs, no special tools required, support 22-26AWG solid conductors and 23-27AWG stranded conductors. Installer friendly lacing sled with attached wiring label supports accurate IDC termination with parallel joint pliers. Printed circuitry offers better control and eliminate noise between conductors and 50 micro inch plated plug contacts. Supports up to 5 re-terminations. Condense size of the terminated plug makes this plug compatible with most modular applications. Qualified to 1.5 amps for PoE applications.

Cable Type Shielded 90 Degree
  • Shielded 90 Degree
Category Performance Rating Cat 6a
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy lacing wire sled
  • Easy to follow attached universal wiring label
  • Internal printed circuitry
  • Parallel joint pliers and cutters are the only tools required
  • RoHS compliant
  • Rated for 1.5+ amps

Specifications

General Info
Product Line Ortronics
Replaced by Part Number  HDPSC6A90-5PK
UPC Number 662875026358
Country Of Origin China
Dimensions
Product Width US 1.1 in
Product Depth US 2.41 in
Product Height US 0.6 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello. Do you have a video?

Asked by: Anonymous
You can find a video at the link below. https://www.youtube.com/watch?v=t1D_pfpfKBM
Answered by: Product Specialist Team
Date published: 2023-09-28

What is the right description of this plug? "Field Terminated Modular Plug" can mean make a patch cord in the field, which it isn't.

Asked by: Sokratis
The full description for the plug is UTP CAT6A/CLASS EA FIELD TERM PLUG, KIT for the Cat 6A and UTP CAT6&5E/CLASS E&D FIELD TERM PLUG, KIT for the cat 5E / cat 6. These items are mainly used for wireless access points or any Modular plug termination lengths (MPTL). Our standard patch cords are factory terminated and we do not recommend using these plugs to make patch cords. For more information, Please Email us at productspecialist.DAT@legrand.us
Answered by: Product Specialist Team
Date published: 2023-04-24
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_FTPSC6A90-5PK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT