SURFACE MOUNT OUTLET BOX (SINGLE GANG), 2" DEEP, FOG WHITE
40300185-13
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ortronics® surface mount outlet boxes are compatible with all Ortronics single and double gang faceplates. These boxes provide a mounting surface for faceplates or can be attached to recessed boxes to provide greater cable storage capacity.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875318392 | ||
Country Of Origin | Malaysia | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 4.85 in | ||
Product Depth US | 2.0 in | ||
Product Height US | 4.7 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1