text.skipToContent text.skipToNavigation

Stylistics Plastic Cover Plate, Single Gang

40300270 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Color matched to Legrand decorator/GFCI style frames and jacks, supports TIA/EIA 606 labeling administration standard, and constructed from high impact thermo-plastic 94V-0 rated to ensure long life. Legrand® offers TracJack® mountings in both the 106-Type duplex footprint or the Stylistics® rectangular (GFCI) footprint, with a variety of port capacities to match your workstation applications. These two footprints are common to Wiremold® and many other industry standard raceway, furniture, pedestals and floor boxes. Legrand also offers plastic cover plates with recessed label fields and slotted screw holes to adjust alignment. All parts are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Color matched to Legrand decorator/GFCI style frames and Jacks
  • Includes recessed label fields: Supports TIA/EIA 606 labeling administration standard.
  • Constructed from high impact thermo-plastic 94V-0 rated to ensure long life.

Specifications

General Info
Product Line Ortronics
UPC Number 662875280163
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;