text.skipToContent text.skipToNavigation

KEYSTONE FURNITURE PLATE, BLACK, T569A OPENING

40300630-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adjustable to fit a range of common furniture openings (2.67˝-2.75˝ x 1.34˝-1.41˝) for 0.065˝ thick material. Accepts rear loading Keystone and KT2J series jacks. 4.05" W x 2.11" H x 1.50" D
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjustable to fit a range of common furniture openings (2.67 - 2.75 in. x 1.34 - 1.41 in.) for 0.065 in. thick material
  • Two-piece base and cover

Specifications

General Info
Product Line Ortronics
UPC Number 662875595151
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 4.05 in
Product Depth US 1.5 in
Product Height US 2.11 in
Technical Information
Number of Ports 12
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;