text.skipToContent text.skipToNavigation

Stainless Steel Faceplate Industrial, 2-port single gang plate

403IPSS12 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Legrand® range of industrial grade connectivity meets IP67 while supplying the quality cabling performance you have long associated with Legrand. Industrial grade jacks, patch panels and patch cords are available in Category 5e and 6 performance grades. A supporting offering of industrial grade faceplates and surface boxes include gaskets, seals and sealing plugs to support IP67 level protection through the equipment outlet. Industrial faceplates are stainless steel with gaskets. Industrial boxes utilize UL 94V0 chemically resistant plastic bases with
stainless steel cover plates.

Number of Ports 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Faceplates are stainless steel with gaskets resistant to UV, humidity, oils and moisture
  • IP67 sealed industrial connectors with tethered protective caps

Specifications

General Info
Product Line Ortronics
UPC Number 662875686194
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 1.5 in
Product Depth US 0.22 in
Product Height US 2.5 in
Technical Information
Number of Ports 1
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;