text.skipToContent text.skipToNavigation

Two port Industrial IP67 Surface Boxes with Stainless Steel Covers

404IP22 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two port Industrial IP67 Surface Boxes with Stainless Steel Covers 2-port industrial grade box, cover and watertight cable gaskets and plugs, 5” x 5”

Number of Ports 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Ortronics
UPC Number 662875686170
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 5.03 in
Product Depth US 2.59 in
Product Height US 5.03 in
Technical Information
Number of Ports 12
Number of Gangs 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;