text.skipToContent text.skipToNavigation

TRACJACK BLANK MODULES - PACKAGE OF TEN - FOG WHITE

42100002 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Package of ten TracJack blank inserts can be used to fill unoccupied TracJack openings. These front removable blanks can be later exchanged for TracJack connectors to service future needs
Color Fog White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angled design: Reduces profile of cord connection.
  • Quick and easy installation
  • Fills unoccupied TracJack openings
  • Holds Space for future expansion

Specifications

General Info
Product Line Ortronics
UPC Number 662875292999
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;