text.skipToContent text.skipToNavigation

HDJ Furniture Adapter Plate, Holds 3 HDJ Modules, Black

421HDJ-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plate has 3 rear-load jack openings for 3 high density jack (HDJ) modules or blanks. Use with 40700071, 40700072 or 40700073 bezels to snap mount into 2.70'' x 1.375'' TIA referenced furniture openings for Steelcase, Haworth, Knoll and others.

Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Front loadable
  • Flush finish
  • Color options

Specifications

General Info
Product Line Ortronics
UPC Number 662875876007
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 2.66 in
Product Depth US 0.68 in
Product Height US 1.33 in
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Ports 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;