text.skipToContent text.skipToNavigation

HDJ Furniture Adapter Plate. Holds 4 HDJ jacks, Black

421HDJ4-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This plate has 4 rear-load jack openings for 4 high density jack (HDJ) modules or blanks. For 2.70" x 1.375" furniture openings. HDJ Furniture plates and bezels accept HDJ series jacks or modules to enable mounting in Raceways, Floor Boxes, furniture and more.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports use with furniture delivery system: Field configurable with High Density Jacks (HDJ).
  • Choice of rear mounting bezels: For use with a range of furniture heights.
  • Snap mount: Ease of installation.
  • One Piece Design
  • Supplied label field: Supports designation requirements

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875430698
Country Of Origin Taiwan, Province Of China
Application Sector Commercial
Standard UL Standard
Type Workstation
Dimensions
Product Width US 3.19 in
Product Depth US 1.0 in
Product Height US 1.65 in
Additional Information
Product Environmental Profile Yes
Technical Information
Compatibility HDJ
Number of Ports 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;