text.skipToContent text.skipToNavigation

ALUMINUM ANTIOXIDANT JOINT COMPOUND

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Antioxidant Joint Compound compound used to improve electrical conductivity and enhance the integrity of the connection. Available for aluminum or cooper, 1/2 oz., package of 12 or 8oz. 

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Improves electrical conductivity and enhance the integrity of the connection

Specifications

General Info
Product Line Ortronics
UPC Number 662875665526
Country Of Origin United States
Dimensions
Product Width US 1.0 in
Product Depth US 0.5 in
Product Height US 3.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;