text.skipToContent text.skipToNavigation

SINGLE GANG PLASTIC RESI FACEPLATE, TWO KEYSTONE JACK OR MODULE

KSFPR1-99
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone single gang faceplate without label fields. Accepts one rear-loading keystone jack or module.
Color Ivory

Features

  • Low profile design: Supports most environments.
  • Field configurable with Keystones: Design or site flexibility for new or retrofit.
  • Clean appearance for wall mounting keystone jacks and modules: Field configurable providing site flexibility for new or retrofit.

Specifications

General Info
Product Line Legrand
Application Sector Commercial
Type Workstation
Standard UL Standard
Technical Information
Number of Gangs 1
Number of Ports 2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;