SINGLE GANG KEYSTONE FACEPLATE, 2 PORT, FOG WHITE
KSFP2
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Oval mounting holes: Assists proper alignment
- Modular design: Flexibility in structured cabling system design
- Recessed label fields: Supports TIA/EIA 606 standard
- Rear loading: Allows for termination and testing then installation during trim out stage
- Field configurable with Keystones: Design or site flexibility for new or retrofit.
- Recessed label fields: Supports TIA/EIA 606 standard.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875527497 | ||
Country Of Origin | Malaysia | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.73 in | ||
Product Depth US | 0.22 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 1 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Specifications
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
will these jacks fit in these face plates? OR-403HDJ12-88
Hello
HDJ6 jacks will fit these face plates OR-403HDJ12-88
Date published: 2022-09-08
Bazaarvoice SAP Hybris Integration Version 2.8.1