text.skipToContent text.skipToNavigation

Surface mount box - with label field - White holds two Keystone jacks or modules

KSSMB2-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice surface mount boxes accept 2 rear loading keystione jacks & modules and provides easy snap-on covers and snap-in label fields. Boxes are supplied with screws and double-sided adhesive tape for mounting onto almost any surface. Meet UL2043 and are suitable for installation in air handling spaces (ie plenum spaces) and are compatible with Wiremold Eclipse raceway.

Color White
Number of Ports 2
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Textured finish: Hides scuffs.
  • Low profile compact design
  • Base plate and snap-on cover design
  • Rear load jack approach
  • Holds one Keystone or KT2J jack or module
  • Recessed label fields
  • Designed to seamlessly integrate with Wiremold 2700, 2800 and 2900 raceways
  • The one & 2 port are suitable for installation in air handling spaces (ie plenum spaces)

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875429784
Country Of Origin Taiwan, Province Of China
Is Hardware Included Yes
Dimensions
Product Width US 2.59 in
Product Depth US 1.22 in
Product Height US 2.27 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cUL Listed  Yes
Buy American Act Compliance
BAA  Yes
Technical Information
Number of Ports 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;