text.skipToContent text.skipToNavigation

Splice-On Connector (SOC) 3.0mm Cordage Holder for Fitel Splicers

20500382 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fitel compatible, Metal, Splice-on Connector 3.0 mm Cordage Holders, are specifically designed to fit the Fitel equipment. Use this to securely hold 3.0 mm cable in splicer when terminating Infinium splice-on connectors to ensure proper fusion splicing.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports splicer models: Fitel S123, S153, S178, S179, NINJA

Specifications

General Info
Product Line Ortronics
UPC Number 662875000853
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;