text.skipToContent text.skipToNavigation

Splice-On Connector (SOC) Curing Oven for 3mm and 900um

20500384 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Splice-On Connector (SOC) Curing Oven for 3.0mm and 900um is powered by a Li-Ion battery and provides maximum portability and flexibility for field installation. Adjustable heat cycles allow this curing oven to be used with connectors for 3.0mm or 900um fiber cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fully automated shrink/cooling cycle with the push of a button
  • Low Battery indicator
  • Charging indicator
  • Designed to receive SOC Holder and preform
  • Small size for convenient storage in fusion splicer case
  • Adjustable timer

Specifications

General Info
Product Line Ortronics
UPC Number 662875000914
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;