text.skipToContent text.skipToNavigation

Splice-On Connector (SOC) Crimp Tool for 3.0mm Fiber

20500385 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Splice-On Connector (SOC) Crimp Tool for 3.0 mm fiber cable is used to secure the brass splice protector and splice-on connector boot after instllation. This Splice-On Connector Crimp Tool was precision engineered to accept a variety of die sets for connector crimping including 0.123 in, 0.161 in, 0.190 in, and designed for comfort and ease of use.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts a variety of die sets for connector crimping.
  • Precision Tool Die Handle.
  • Designed for comfort and ease of use.

Specifications

General Info
Product Line Ortronics
UPC Number 662875000952
Country Of Origin United States

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;