text.skipToContent text.skipToNavigation

Infinium HDJ Series 48-Port Unloaded Angled Panel with Label Kit, Black

PHAFMU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Infinium HDJ Series 48-Port Unloaded Angled Panel with Label Kit supports rear loading of HDJ fiber adapters and HDCA fiber cassettes. This high density panel includes a rear cable management bar with straps to support a clean and organized look. The panel is made of black powder-coated steel and is designed for optimum performance, saving valuable rack space by occupying only 1RU. The included label kit was created specifically for fiber applications and allows for easy and intuitive port identification.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High Density Design: Maximizes use of rack/cabinet real estate
  • Labeling Kit: Provides easy and intuitive port identificatio

Specifications

General Info
Product Line Ortronics
UPC Number 662875004509
Country Of Origin Mexico
Dimensions
Product Width US 19.0 in
Product Depth US 8.04 in
Product Height US 3.5 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;