text.skipToContent text.skipToNavigation

HDFM Fiber Module with HiLOC Boot, Duplex, LC, Blue

HDHFM-FLC2CA-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

HDFM Fiber Modules with integrated HiLOC mounting foot are feed through fiber optic adapter modules that support high density applications by adding 0U patching capability outside of the rack or cabinet.  These modules provide superior cable strain relief for routing in mounting accessories such as in the Universal Cable Trough, Multi-Use Panel integrated with Cablofil Tray, the MM20 HiLOC Cable Management Disk. 
Color Blue
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • No patch panel required, 0U patching capability outside of the rack or cabinet.

Specifications

General Info
Product Line Ortronics
UPC Number 662875796893
Country Of Origin Mexico
Dimensions
Product Width US 0.62 in
Product Depth US 1.06 in
Product Height US 1.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;