text.skipToContent text.skipToNavigation

Q-Series, OFP Adapter Panel,6,SC,Duplex, OS2, Green

OFP-SCD12CC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q-Series OFP Standard Density Adapter Panels offer pass-through connections and front-loading access for Q-Series Enclosures. Compatible with Q-Series Rack Mount or Wall Mount Fiber Enclosures. Available in LC, SC,  ST & MPO adapters.

Application Sector Commercial
  • Commercial
Color None
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small footprint: Up to 72 LC fibers per RU
  • Adapter panels available with a wide variety of configurations: Available in, LC, SC, ST and blank styles
  • Plunger/grommet fasteners: Made of durable polycarbonate
  • Front loading: Zirconia ceramic sleeves for optimal performance
  • Fiber port labeling: 6, 8, 12 & 24 port panels
  • Engineered polymer adapter panel: Color options available

Specifications

General Info
Product Line Ortronics
UPC Number 662875631859
Country Of Origin Mexico
Dimensions
Product Width US 5.12 in
Product Depth US 1.43 in
Product Height US 1.19 in
Technical Information
Form Factor SC Duplex

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;