text.skipToContent text.skipToNavigation

Infinium Ultra HDCA Cassette - 8 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity - Ultra Low Loss

LMH-LC08H Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium LM8 Cassettes are designed to enable Base 8 architecture and be part of a complete fiber solution. When combined with matched Infinium Trunks and Infinium Patch Cable Assemblies the solution enables industry leading preterminated performance and universal polarity for simple, fast and consistent and  simplified installation.Compatible with Infinium HD Rack Mount Fiber Enclosure with LM8 Drawer Face.

Category Performance Rating Infinium Ultra
Fiber Type Multi-Mode OM4
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ultra Low Loss System
  • Optimized for 8-fiber transceivers and transmission technologies
  • 100% fiber utilization for 8-fiber transceiver systems
  • Cable harnesses match common port counts on network devices
  • Flexibility for easy migration to 40G/100G/400G networks

Specifications

General Info
Product Line Ortronics
UPC Number 662875031147
Country Of Origin Mexico
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 2.75 in
Product Depth US 3.56 in
Product Height US 0.84 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;