Infinium Core HDCA Cassette - 12 Fiber - LC Duplex to MPOM - OM4 - Universal Polarity
LMH-LC12H-1A1UN
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
MTP®-to-LC 12-fiber cassette for use in PHDHJU modular patch panels. Cassettes are rear loading and support up to 96 fiber in a 1RU patch panel.
Category Performance Rating
Infinium Core
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multi-Mode OM4
- Multi-Mode OM4
- Single-Mode
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875032274 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 3.56 in | ||
Product Height US | 0.84 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1