Q-Series Splice Cassette 24 Ribbon Fiber, LC Quad, Single-Mode, Core Performance
Bazaarvoice SAP Hybris Integration Version 2.8.1
This M2 Splice Cassette enables fast, field termination and provides cable management within the housing. The M2 Splice Cassette is designed for use with Single-Mode OS2 fiber, houses 24 fibers, and provides LC UPC Quad ports. This cassette supports fusion splicing of ribbon fibers, with heat shrinks, pigtail slack and cable slack managed within the cassette. This eliminates the need for individual splice trays or housings, as well as allowing splicing to be done away from the rack housing in a suitable workspace as needed. The design of the cassette allows it to be easily mounted from either the front or the rear of an enclosure or panel. Individual fibers within the cassette may be accessed without disturbing the other fibers in the housing. -
- Q-Series Core
- Q-Series Ultra
- Multi-Mode Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
- Single-Mode APC Ribbon Fiber Splice Cassette
- Single-Mode Ribbon Fiber Splice Cassette
- Single-Mode Single Fiber Splice Cassette
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Perform all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Front or Rear Installation: Simplify installation by mounting from the front or rear of the enclosure panel
Specifications
Product Line | Ortronics | ||
UPC Number | 662875010012 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Product Width US | 5.13 in | ||
Product Depth US | 5.42 in | ||
Product Height US | 1.19 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Brochure
Specifications
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?
Bazaarvoice SAP Hybris Integration Version 2.8.1