text.skipToContent text.skipToNavigation

INFINIUM HDCA CASSETTE 6 LC DUPLEX ADAPTERS TO 1 MPO FKEY- UP/DOWN- UNIVERSAL NON-FLIPPEDPOLARITY- TIER 4- OM4- APC – AQUA

HDCA6LC12AH-4A1
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 58ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Application Sector Commercial

Features

  • High Density: 96 port per 1RU angled or flat patch panel
  • Versatile Installation: Infinium Modular Panel enables mixed media installations

Specifications

General Info
Product Line Ortronics
Application Sector Commercial
Type Cassette
Standard TIA-568-C.3
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;