Infinium Quantum M4 Splice Cassette, 12F, LC Duplex, OM4, Ribbon
M4LCD12-50ER4A1
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Infinium Quantum Splice Cassettes are available in the Infinium M4 footprint, enabling industry leading performance, fast field termination, and providing cable management within the housing. The Splice Cassettes are designed for use with Single-Mode (OS2) or Multimode (OM4/OM5) Fiber, Houses 12-24 fibers and are available in LC Duplex or LC Quad port configurations.
Category Performance Rating
Infinium Quantum
- Infinium Core
- Infinium Quantum
- Infinium Ultra
Fiber Type
Multimode Ribbon Fiber Splice Cassette
- Multi-Mode Single Fiber Splice Cassette
- Multimode OM5
- Multimode OM5 Single Fiber Splice Cassette
- Multimode Ribbon Fiber Splice Cassette
Number of Ports
12
- 12
- 24
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flexible Install: Mount from the front or the rear of an enclosure or panel
- Installation Convenience: Do all splicing and managing work outside the enclosure
- Clear Top: Enables fast and easy fault identification
- Compact: These Splice cassettes provide a very compact splicing solution
- Front or Rear Mounting: Simplify installation by mounting from the front or rear of the? enclosure panel
- Flexible Install: Mount from the front or rear of an enclosure or panel
- Patented Splice Management: Simplify Splicing and fiber management outside of the cassette with the removable fiber splice manager
Specifications
General Info
Product Line | TBD | ||
Color | Black | ||
Hazardous Materials | No | ||
Included | (12 or 24) Fiber Pigtails, Splice Protection Sleeves, Splice Management Tray, Adapter Panel, Protective Dust Caps | ||
Application Sector | Commercial | ||
Standard | TIA-568-C.3 | ||
Type | Cassette |
Dimensions
Product Width US | 4.19 in | ||
Product Weight US | 1.0 lb | ||
Product Depth US | 6.18 in | ||
Product Height US | 1.24 in |
Technical Information
Compatibility | Infinium HD-E / Infinium Panel | ||
Number of Ports | 12 | ||
Connector Type | LC Duplex | ||
Performance Level/Tier | Infinium Quantum |
Resources
Cutsheet
Submittal Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a splice cassette for OM3 or should we use the M4LCQ24-50ES4A1?
Bazaarvoice SAP Hybris Integration Version 2.8.1