text.skipToContent text.skipToNavigation

Infinium Fusion Splice-On Connector for 3.0mm Fiber, ST, Single-Mode OS2, white boot, packaged in boxes of 6

205KNF3QA-09 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

Using a factory-terminated and pre-polished connector, this Splice-On Connector (SOC) provides a connection that meets or exceeds industry standards for loss and back reflection. The Connector is provided with a factory-cleaved 900um fiber stub to ensure ease of use and optimal performance.

Connector Type ST
Fiber Type Single-Mode
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique boot allows the entire splice to be concealed and protected
  • Extended brass crimp sleeve provides extra protection to the splice
  • Kevlar for maximized pull strength
  • Tubing insert to accommodate 1.6/2.0/3.0 cordage

Specifications

General Info
Product Line Ortronics
UPC Number 662875001171
Country Of Origin United States
Dimensions
Product Width US 0.379 in
Product Depth US 3.1 in
Product Height US 0.4 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;