text.skipToContent text.skipToNavigation

Infinium Fusion Splice-On Connector, SC, OM1, white 900 micron boot, packaged in boxes of 6

205KNF9FA-62 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Infinium Splice-On connectors by Legrand® enable fast field terminations while meeting or exceeding industry standards for performance. The entire splice is concealed and protected within the strain relief boot and the UV Cure Protection sleeve cures in seconds, reducing the variables that cause critical errors during installation, so you can finish the job quickly and efficiently. 

Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.

Cable Type 900 micron
  • 900 micron
Connector Type SC
Fiber Type OM1
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Better Insertion Loss & Return Loss Performance: Support high-bandwidth/high-speed transmission to 25G, 40G and 100G applications
  • Factory-cleaved, pre-polished 900-micron fiber stub: Provides a quicker termination
  • Available in LC, SC and ST, Single-Mode or Multimode: Multiple connector types available
  • 900-micron boot conceals and protects the splice: Enables better cable management
  • UV Cure Protection Sleeves: Strain relief boot protects the splice point
  • 3mm Version: 3mm boot protects splice for easy cable management
  • 3mm Version: Brass crimp to protect splice
  • 3mm Version: Tubing insert to accommodate 1.6/2.0/3.0 cordage
  • Fiber endface types: Endfaces available in PC, APC and UPC

Specifications

General Info
Product Line Ortronics
UPC Number 662875006008
Country Of Origin United States
Dimensions
Product Width US 0.236 in
Product Depth US 2.46 in
Product Height US 0.4 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;