text.skipToContent text.skipToNavigation

Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face

INFC01U-M4-E Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1U Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face

The Infinium HD  Enhanced Enclosure is the perfect solution for fiber networks in data centers and building networks. The high-density footprint accommodates up to 96 fibers in a rack space of 1U. This enclosure has many innovative features designed with installers, contractors, and network professionals in mind, providing a simplified process when installing or working within the enclosure.

Rack Units 1 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • BETTER ACCESSIBILITY: The magnetic latching mechanism of the enclosure door enables a simple one handed pull to open, and push to close access. The enclosure door is attached to the sliding drawer face and tray allowing for easy clearance from equipment or other enclosures mounted below. A tray lock mechanism ensures that the tray stays in place when patching or dressing the fiber. The 60/40 split-top cover allows access from above and features tool-less removal.
  • INCREASED VISIBILITY: A white tray in the front and integrated LED lighting in the rear, along with the split-top cover, provide maximum visibility when working within the enclosure.
  • EASIER LABELING: The label card is incorporated into the front door, positioning the labels directly below the ports for simple labeling and easy port identification. Templates created for both Brother and Dymo printers are available for download.
  • GREATER SCALABILITY: The scalable jumper management allows layers of management to be added only when needed, making it easy to keep patch cords neatly organized. The drawer faces are removable and replaceable allowing the enclosure to easily convert between standard LM4 and optional M8 cassette and adapter footprints. This allows the enclosure scalability to support increasing bandwidth and higher speed requirements that utilize different cables, cassettes, or adapters.
  • EASE OF INSTALLATION: A single screwdriver is the only tool required for installing the enclosure in a rack. The mounting brackets with pin locks allow the enclosure to conveniently slide between 4 horizontal mounting positions. The open-ended design of the mounting brackets, allows the enclosure to the installed by one person. Simply pre-mount the rack screws at the proper location on the rack, place the enclosure’s mounting brackets on the pre-mounted screws to hold it in place, then tighten the screws.
  • BEAUTIFUL AESTHETICS: This enclosure features sleek styling that matches the design of Legrand racks, cabinets and other data center products and solutions, and a magnesium color scheme that fits in all data center environments.
  • EASE OF INSTALLATION: A single screwdriver is the only tool required for installing the enclosure in a rack. The mounting brackets with pin locks allow the enclosure to conveniently slide between 4 horizontal mounting positions. The open-ended design of the mounting brackets, allows the enclosure to the installed by one person. Simply pre-mount the rack screws at the proper location on the rack, place the enclosure’s mounting brackets on the pre-mounted screws to hold it in place, then tighten the screws.
  • INTUITIVE CABLE MANAGEMENT: The unique pivot arms provide an innovative way to manage fiber slack storage. Each arm rotates out towards the rear of the enclosure and hosts a pivot disk that may be used with slack storage spools, fan-out kits, or attachment points for securing the Legrand HiLOC harness. The Cable Attachment brackets feature tool-less adjustments for location based on which direction the cable is routed - either side of the enclosure, top or bottom. Simply make the adjustment for cable routing, load the grommet around the cable(s) and close the attachment cover.

Specifications

General Info
Product Line Ortronics
Color Magnesium
UPC Number 662875034575
Country Of Origin United States
Included cable attachment, Drawer face, grommets, jumper management, label card, LED lights, pivot arms and disks, top cover
Type Enclosure
Dimensions
Product Width US 16.98 in
Product Depth US 18.65 in
Product Height US 1.75 in
Technical Information
Compatibility HDFP/M4/LM4
Rack Units 1
Gauge 18
Capacity 96 LC Fibers
Frame Steel
Shelves HDFP, LM4
Mounting Rack Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the maximum capacity of a 1 RU enclosure with LC adapter panels?

Asked by: Jorge
You can fit 96 LC total per RU.
Answered by: Product Specialist Team
Date published: 2023-03-26

Are blank panels available for the empty spaces?

Asked by: Rick Arnold
Hello Rick, The blank panel for the Infinium enclosure is part # HDFP-BLANK
Answered by: Product Specialist Team
Date published: 2023-03-20

Hello, Can be ordered in black? Thanks Manuel

Asked by: Manny
No, This comes in a Magnesium color only.
Answered by: Product Specialist Team
Date published: 2021-11-15

How to mount this enclosure in a 23 in. wide rack? I don't see any indication in the provided literature that Legrand provides brackets for 23 in. rack installations or has a recommended part that one can order separately.

Asked by: Jxyz
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_INFC01U-M4-E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT