Q-Series Rackmount Enclosure, 2U
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Q-Series fiber enclosure system is designed to support standard density applications in building networks. The all steel chassis enables reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 LC fibers in a 1 RU space, accepting OFP adapter panels, M2 pre-terminated cassettes, and splice cassettes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Highly Accessible: Front and rear doors along with removable top panels give appreciable access to the enclosure when patching and dressing cables
- Simplified Installation: The rack-mount brackets feature an open-ended ear design to allow the enclosure to rest on pre-mounted screws in the rack for a one-person installation
- Versatile Installation: Compatible with OFP adapter panels, M2 pre-terminated cassettes and M2 splice cassettes - Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
- Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
- Max number of fibers per RU (SC): 36
- Max number of fibers per RU (LC): 72
- Max number of fibers per RU (12F MPO): 288
- Max number of fibers per RU (24F MPO): 576
- Cassette / Adapter panels per RU: 3
Specifications
Product Line | Ortronics | ||
Color | Black | ||
UPC Number | 662875019978 | ||
Country Of Origin | Mexico | ||
Type | Enclosure |
Product Width US | 17.12 in | ||
Product Depth US | 19.13 in | ||
Product Height US | 3.5 in |
Compatibility | OFP/M2/LM2 | ||
Rack Units | 2 | ||
Gauge | 18 | ||
Capacity | 144 LC Fibers | ||
Frame | steel | ||
Mounting | Rack Mount |
Resources
Brochure
Visio Stencil
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
on the 1 RU q series enclosures, what type of hardware does it come with to support fiber coming into the rear space where the fiber terminates?
Bazaarvoice SAP Hybris Integration Version 2.8.1