text.skipToContent text.skipToNavigation

Q-Series Rackmount Enclosure, 4U

EQ04U-CVC Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Q-Series fiber enclosure system is designed to support standard density applications in building networks. The all steel chassis enables reliable protection and management of fiber optic cable patching, splicing, and connecting. The enclosure also enables distribution of backbone cabling to active equipment, switching, or cross/interconnect horizontal area. The footprint accommodates up to 72 LC fibers in a 1 RU space, accepting OFP adapter panels, M2 pre-terminated cassettes, and splice cassettes 

Rack Units 4 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Highly Accessible: Front and rear doors along with removable top panels give appreciable access to the enclosure when patching and dressing cables
  • Simplified Installation: The rack-mount brackets feature an open-ended ear design to allow the enclosure to rest on pre-mounted screws in the rack for a one-person installation
  • Versatile Installation: Compatible with OFP adapter panels, M2 pre-terminated cassettes and M2 splice cassettes - Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
  • Removable Top Covers: Tool-less, 60/40 split-top design allows for easy access from above
  • Max number of fibers per RU (SC): 36
  • Max number of fibers per RU (LC): 72
  • Max number of fibers per RU (12F MPO): 288
  • Max number of fibers per RU (24F MPO): 576
  • Cassette / Adapter panels per RU: 3

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875020004
Country Of Origin Mexico
Type Enclosure
Dimensions
Product Width US 17.12 in
Product Depth US 19.13 in
Product Height US 7.0 in
Technical Information
Compatibility OFP/M2/LM2
Rack Units 4
Gauge 18
Capacity 288 LC Fibers
Frame Steel
Mounting Rack Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

on the 1 RU q series enclosures, what type of hardware does it come with to support fiber coming into the rear space where the fiber terminates?

Asked by: Anonymous
Hello If you could provide your email address we could send you the instructions for cabling on this enclosure since we are unable to upload it on this venue.
Answered by: Product Specialist Team
Date published: 2024-03-15
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EQ04U-CVC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT