Simplified Installation and Enhanced Access
Legrand’s Fiber Workstation faceplates, panels, and surface-mount boxes are designed with flexibility, aesthetics, and ruggedness in mind. Each Workstation product is part of an end-to-end fiber solution that blends into any office, conference room, or huddle space for a quality solution to your unique workstation requirements.
Legrand offers fiber optic solutions that deliver the most advanced network performance, with a variety of density and connector options for maximum compatibility. Each Legrand Fiber component is engineered to simplify installation and enhance access to the network.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Connector
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Width
The overall width of the product.
Product Height
The overall height of a product.
Connectivity Platform
A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.
Application Sector
Used to categorize products based on the specific areas or sectors in which they are intended to be used.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.1-LC (2 fibers) fiber Keystone module, Beige adapter, Fog White HousingKSLC Ortronics1-LC (2 fibers) fiber Keystone module, multimode, phosphbronze alignment sleeves, 180 degree exit, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, LC Duplex, Multimode, Beige Adapter, Red Housing63700039-42 OrtronicsTracJack Module, 1-LC (2 fibers) multimode adapter with phosphbronze alignment sleeves, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-LC Duplex, OM3/4, Aqua adapter, Red Housing63700075-42 OrtronicsTracJack Module, 1-LC Duplex (2 Fibers) Multimode, Aqua adapters, Ceramic alignment sleeves, 180 degree exit, flush, (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TechChoice SC Simplex Fiber Keystone Module, Beige Adapter, Fog White HousingKSSC OrtronicsAn alternative to the traditional ethernet LAN is a Passive Optical LAN (POL). A POL allows you to optimize your resources by installing a simple, secure and cost-effective all fiber LAN. By using a passive optical splitter in place of a workgroup switch, a POL provides benefits such as cost reductions, greater efficiencies, scalability and a clear upgrade path.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Infinium HD Fiber Module, Keyed Front Non-Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Yellow Adapter Fog White for PanelHDFM-HLC2CC-00 Ortronics
Infinium HD Fiber Module, Keyed Front Keyed Rear LC Duplex (2 Fibers)
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.1 MT-RJ (2 fibers) fiber Keystone module, Fog WhiteKSMTRJ Ortronics1 MT-RJ (2 fibers) fiber Keystone module, feed-through, multimode, 180 degree exit, flush, Wiremold Ivory TechChoice keystone jacks and modules feature an easy-to-follow universal wiring label and support standard termination using a 110-impact tool. The keystone footprint allows for the greatest flexibility in installation scheduling because its rear insertion into the faceplate allows the technician to complete the termination before and during the construction process.Other Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-SC Simplex Multimode, Aqua adapter, Red63700078-42 Ortronics
TracJack Fiber Modules
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module. 3.5mm Stereo Jack, F/F, 180-Degree Exit, Cloud White63700069-88 OrtronicsTracJack Module provides a single 3.5 mm feedthrough stereo jack. TracJack is a versatile single jack solution in a front-load footprint which allows a choice of up to six jacks/connectors to fit in a single gang plate.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series II Module, 1-LC Duplex (2 Fibers) Multimode, Beige adapter, 180 degree exit, 1 Unit, Fog White Housing60900346 OrtronicsSeries II Module, 1-LC Duplex (2 Fibers) Multimode, Beige Adapter, 180° exit, 1 Unit, Fog White Housing
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 2-ST Single mode or Multi Mode OM3/4, Ceramic, Fog White63700014 OrtronicsTRACJACK MODULE, 2-ST SINGLE MODE or MM OM3/4, CERAMIC, FOG WHITE
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-MT-RJ (2 fibers) feed-through multimode adapter, 180 degree exit63700026 OrtronicsTracJack Module, 1-MT-RJ (2 fibers) feed-through multimode adapter, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-SC Simplex Multimode, 45 degree exit63700051 OrtronicsTracJack Module, 1-SC Simplex multimode adapter with phosphbronze alignment sleeves, 45 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-LC (2 fibers) Multimode, 45 degree exit63700050 OrtronicsTracJack Module, 1-LC (2 fibers) multimode adapter with phosphbronze alignment sleeves, 45 degree exit (2 units)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TRACJACK, SC, SINGLEMODE DUPLEX BLUE ADAPTER,FOG WHITE63700052 OrtronicsTRACJACK,SC, DUPLEX, BLUE ADPT,FOG WHITE HSG
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TRACJACK MODULE, 2-SC SIMPLEX SINGLEMODE CERAMIC BLUE ADAPTERS63700067 OrtronicsTRACJACK, SC DUPLEX , SINGLEMODE, BLUE ADPT,FOG WHITE
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack 1-SC/APC, ceramic, adapter, flush63700089 OrtronicsTracJack 1-SC/APC, ceramic, adapter, flush
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series-II Dual SC Duplex (4 fiber) Angled Fiber Module, OM2, 62.5, Multi-Mode. 3 Unit60900084 OrtronicsSeries-II Dual SC Duplex (4 fiber) Angled Fiber Module, OM2, 62.5, Multi-Mode. 3 Unit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series II Module, 2-SC Simplex (2 Fibers) Multimode, Aqua adapters, 45 degree exit60900369 OrtronicsSeries II Module, 2-SC Simplex (2 Fibers) Multimode Aqua adapters 45 degree exit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series II Module, 2-LC Duplex (4 Fibers) Multimode, Aqua adapters, 45 degree exit60900367 OrtronicsSeries II Module, 2-LC Duplex (4 Fibers) Multimode, Aqua adapters, 45 degree exit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 1-LC Duplex (2 Fibers) Multimode, Aqua adapters, 45 degree angled exit63700080 Ortronics
TracJack Module, 1-LC Duplex (2 Fibers) Multimode, Aqua adapters, 45 degree angled exit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack Module, 2-SC Simplex (2 Fibers) Multimode, Aqua adapters, 180 degree exit63700081 OrtronicsTracJack Module, 2-SC Simplex (2 Fibers) Multimode, Aqua adapters, 180 degree exit
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.TracJack 1-SC/APC simplex adapter, 45 degree exit, 2 unit module, Fog white63700091 OrtronicsracJack 1-SC/APC simplex adapter, 45 degree exit, 2 unit module, Fog white
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series II Module, 4-ST Multimode, 55 degree exit60900086 OrtronicsSeries II Module, 4-ST multimode adapter with phosphbronze alignment sleeves, innie. 55 degree exit (3 units)Ortronics most popular line - It has the widest selection of interfaces, surface mount boxes and faceplates. Series II Modules use a 110 punch down sequence that is almost three times faster than other methods. The wide selection of multimedia modules include blanks for future growth
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.SERIES II -DUAL SC DUPLEX ADAPTERS - 4 FIBER - MULTIMODE - BRONZE SLEEVES - ANGLED 3 UNIT60900083 Ortronics
SERIES II ST SIMPLEX ADAPTERS - 2 FIBER - MULTIMODE - BRONZE SLEEVES - ANGLED 3 UNIT
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Series II SC Duplex, Single-Mode, Blue Adapter, 1.5 Unit, 60 Degree Angle, Fog White Housing60900185 Ortronics
Series II SC Duplex, Single-Mode, Blue Adapter, 1.5 Unit, 60 Degree Angle, Fog White Housing