DO NOT USE Cisco® SFP-GE-Z Compatible 1000Base-ZX SFP (mini-GBIC) Transceiver Module with Digital Optical Monitoring (Single-Mode, 1550nm, 80km, LC, DOM) - TAA Compliant
SFP-GE-Z-LEG
Ortronics
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
Product Line | Legrand | ||
Color | Silver | ||
UPC Number | 757120669371 | ||
Country Of Origin | United States | ||
Application Sector | Commercial/Industrial | ||
Type | Transceiver |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Buy American Act Compliance
TAA Compliant | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1