text.skipToContent text.skipToNavigation

Arista Networks® SFP-1G-T Compatible 1000Base-TX Copper SFP (mini-GBIC) Transceiver Module

AR-SFP-1G-T-LEG Quiktron
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 69ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Arista Networks SFP-1G-T compatible SFP transceiver provides 1000Base-TX throughput up to 100m over a copper connection using a RJ-45 connector. Our transceiver is guaranteed to be 100% compatible with the equivalent Arista Networks transceiver. This easy to install, hot swappable transceiver has been programmed, uniquely serialized and data-traffic and application tested to ensure that it will initialize and perform identically. It is built to meet or exceed the specifications of Arista Networks, as well as to comply with multi-source agreement (MSA) standards to ensure seamless network integration.
Color Silver

Features

  • Functionally identical to Arista Networks SFP-1G-T
  • High speed 1-Gigabit connectivity
  • Transceiver type TX allows for connections up to 100m
  • RJ45 port designed for use with a copper patch cable

Specifications

General Info
Color Silver
Countries Of Origin United States
Product Line Quiktron
Application Sector Commercial/Industrial
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 93ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;