RACK PDU NETWORK METERED 1U 12A 120V - 8 5-20R 5-15P CORD
LP-41110
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
Network Metered PDUs enable line level power metering in real time. Allowing remote monitoring of the load level, custom notifications, and user specified conditions. Each Network Metered PDU provides visibility and reporting of power usage on the PDUs Color LCD screen and to tablets, smart phones, or computers from nearly anywhere.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Color | Black | ||
UPC Number | 662875015130 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1