MM20 Channel Rack, 16.25" deep, 7 ft, 45 RU, Square Hole Rails, White
MM2071638-W
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The mighty mo 20 channel racks are designed to provide the greatest in cable management flexibility and efficiency. Honeycomb cutout sidewall allow for infinite cable pathways. The universal 3/8'' square hole punch enables mounting of all standatd cage nuts and OEM quick mount slides and rails. This creates the industries most versatile equipment rack system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Many option for all applications: 5 depths, square hole or tapped hole configurations
- Choice of vertical management: A solution for every application- vertical cable management cage with individual rack unit fingers and hinged slam latch door, vertical cage with individual rack unit fingers and snap on covers, vertical cage with hinged latches, and individual cable management rings.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Large range of accessories
- Cablofil® ready cable tray & runway brackets
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
- Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
- Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.
Specifications
General Info
Product Line | Ortronics | ||
Color | White | ||
UPC Number | 662875836513 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Rack |
Dimensions
Product Width US | 23.75 in | ||
Product Weight US | 38.67 lb | ||
Product Depth US | 16.25 in | ||
Product Height US | 86.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Resources
Cutsheet
Brochure
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this rack have a built in grounding lug?
The MM20710 does not come with built in grounding lugs but it does have the installation points on the top rails where grounding lugs would be installed. See attached picture. This can also be found in the 71601842 installation instructions.
Date published: 2023-10-05
What is Mighty Mo Rack Warrenty , Equinix purchased Racks for SSBT /HCL . We need to know warrenty details of 45 U and 51 U racks .
Basic and certified installer warranty is located at the link below.
https://www.legrand.us/training/data-communications/program-and-warranties
Date published: 2023-09-05
Please advise unpacked weight for the MM2083038-B
Hello Mike,
Thank you for your inquiry - the weight of this rack MM2083038-B is 75 lbs.
Date published: 2023-05-19
Hi, what is the weight of the Mighty Mo 20 51U 24" rack with 2 x 10" VMDs?
Hello,
The weight of this item, MM2082438-B is 65lbs.
Date published: 2021-02-18
is there a cable fill for the amount of premise cabling that can be installed into these racks? I'm looking to spec a 30" deep channel rack and have about 1200 cables entering this room...
Can you please confirm the RAL colour of the white Might Mo 20 frames ?
Can the MM20716-B be equipped with 21-inch mounting rails / rack mounting accessories?
Bazaarvoice SAP Hybris Integration Version 2.8.1